Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type :
Interfacial Seal
-
RF Interface :
N Type
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 213
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Material Finish :
Plated
-
Body Plating Material :
Silver
Contact Features
-
RF Connector Center Contact Underplating Material :
Copper
-
RF Connector Contact Configuration :
Not Captivated
-
Crimp Type :
Dual Crimp
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Threaded
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
RF Contact Captivation Method :
Mechanical
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
21 mm [ .827 in ]
Operation/Application
-
Operating Frequency (GHz):
11
Packaging Features
-
Packaging Method :
Carton
Other
-
Grade :
Military
-
Dielectric Material :
PTFE