Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Power Circuit Voltage (V):
400
Packaging Features
-
Packaging Quantity :
5
-
Packaging Method :
Box
Body Features
-
Primary Product Color :
Gray
Product Type Features
-
Rectangular Connector Insert Type :
Contact Insert
Contact Features
-
Contact Type :
Pin
-
Pole Configuration :
16+PE
Other
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions