Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Type :
PCB Mount Receptacle
-
Connector System :
Board-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Stackable :
No
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
20
Electrical Characteristics
-
Insulation Resistance (MΩ):
2
-
Operating Voltage (VAC):
30
Body Features
-
Connector Profile :
Standard
-
PCB Retention Feature Plating Material :
Tin over Nickel
-
PCB Retention Feature Material :
Brass
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
2, 3
Termination Features
-
Termination Post & Tail Length :
2.54 mm [ .1 in ]
-
Rectangular Termination Post & Tail Thickness :
.32 mm [ .013 in ]
-
Rectangular Termination Post & Tail Width :
.5 mm [ .02 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Alignment Type :
Positioning Bosses
-
PCB Mount Retention Type :
Boardlock, Retention Leg
-
Mating Alignment Type :
Polarization
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
With
-
Connector Mounting Type :
Board Mount
-
Mating Alignment :
With
Housing Features
-
Housing Material :
LCP
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
Dimensions
-
Connector Height :
9.8 mm [ .38 in ]
-
PCB Thickness (Recommended) (in):
.76
Usage Conditions
-
Housing Temperature Rating :
High
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Tray