Featured Product: 369 Shielded Connector

369 shielded connector

Brings an enhanced product extension to the current 369 connector family where ambient EMI noise protection is required. The 369 shielded connector also received ARINC 800 Part Two industry standard classification for quality and reliable performance. 369 series connectors are engineered to save valuable space with a lightweight, small form factor design. Designed to MIL-DTL-38999 levels of performance, 369 series connectors are ideally suited for harsh aerospace and military environments.

November 12, 2019

TE Connectivity (TE), a world leader in connectivity and sensors, is extending its time-tested 369 connector series with the introduction of the 369 shielded rectangular connectors for environments that demand ambient EMI noise protection. These connectors incorporate the benefits of the 369 series, which is qualified for use in a wide range of commercial aerospace applications, with EMI shielding that opens up new application possibilities.


“The combination of shielding technology with the existing 369 connector series enables a huge range of potential applications for the 369 series beyond commercial aerospace,” said Clint Schlosser, product manager for TE’s Aerospace, Defense and Marine division. “That includes other harsh environment applications like military aerospace, fighting vehicles and military ground vehicles.”


TE’s rectangular connectors have been tested to withstand indirect lightning strikes of 3.6ka and are rated to provide effective shielding of greater than 60 DB at low frequencies and greater than 40 DB at high frequencies.


This EMI protection technology is wrapped in a lightweight, non-toxic (RoHS-compliant) composite nickel shell that can lead to up to 75% weight savings. 369 series shielded connectors enable data transfer rates of up to 100Mbs (100 Base-T1) and are backward compatible with current 369 product offerings.


These features on the shielded extension complement the 369 series connectors’ rugged, versatile design. 369 series connectors are engineered to save valuable space with a lightweight, small form factor design. Designed to MIL-DTL-38999 levels of performance, 369 series connectors are ideally suited for harsh aerospace and military environments.

 

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 9,000 engineers, working alongside customers in approximately 130 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more