Enabling faster and more convenient charging
TE Connectivity’s next generation AMP+ Charging Inlets enable faster, more efficient and convenient methods of charging and are suitable for fully electric and hybrid automotive or commercial vehicles around the globe.
January 29th, 2021
Bensheim, Germany – The next generation of electric mobility will be characterized by faster, more convenient methods of charging. To meet these demands, TE Connectivity (TE) is introducing its next generation AMP+ Charging Inlets for electric and hybrid vehicles.
The AMP+ Charging Inlets are scalable to fit the many various electrical architectures inside the vehicle and are suitable for fully electric and hybrid automotive or commercial vehicles. Capable of handling AC currents up to 32 A and DC currents up to 200 A, TE’s next generation AMP+ charging inlets offer high levels of:
- Mounting Flexibility & Integration: Modular platform-based system allows inlets to be easily integrated in many various vehicles
- High & Smart Performance: Exceeds standards for water protection up to IP67 for cable exit and features integrated temperature sensors
- Customization: Several customized features available on request, such as flap, 90-degree or 180-degree exit
- Touch Safety: Meets IPXXB standards
“Combining ease-of-use and high performance, as well as optimized designs for flexible integration, we believe our AMP+ Charging Inlets are a key enabler of consumer acceptance as well as efficient manufacture of electric and hybrid vehicles,” said Alberto Alamo Alonso, manager product management, Charging Inlets at TE.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).