Featured Product: Transmission Rotary Sensor (TRS) | Drive Mode Sensor

Transmission Rotary Sensor (TRS) | Drive Mode Sensor

TE Connectivity announces new drive mode sensor. The drive mode sensor is a non-contacting sensor that detects drive shaft position in automatic transmissions to support driving efficiency and comfort.

October 18, 2016

TE Connectivity (TE), a world leader in connectivity and sensor solutions, today announced its new transmission rotary sensor (TRS) with integrated magnet. The non-contacting sensor provides critical information on the current drive-shaft position to confirm the activated drive mode of an automatic transmission, which is required for efficiency- and comfort-related functions such as start-stop.

An integrated magnet in the sensor’s rotor, which is attached to the end of the drive shaft, provides a magnetic field. As the drive shaft rotates within a plus or minus 50 degree-oscillating movement (maximum 359 degrees) the 3D Hall sensor on the printed circuit board reacts to field changes. Over its lifetime the TRS has an accuracy of 1 percent.

The robust, rugged sensor provides a resolution of 12 bit/1 mV with a refresh time of 1 ms to 10 ms (programmable). Output options include analog, digital (SENT), PSI 5 low-current version and PWM (100 Hz – 1kHz). The TRS can be supplied either with the automotive standard board net voltage of 12 volts or with 5 volts and a current of <10 mA. It is certified to Automotive Safety Integrity Level (ASIL) B and is designed for an operating temperature of minus 40 degrees Celcius up to 150 degrees Celcius.

“Our new transmission rotary sensor provides non-contact measurement which is ideal for transmission applications,” said Michael Ludwig, TE senior manager for Global Sensors, TE. “The sensor is a highly reliable, cost-efficient solution. As the measurement is carried out through the die-cast housing, the fully encapsulated sensor element is oil-tight against all transmission fluids.”

TE products connect nearly every electrical function in cars – from alternative power systems to infotainment and sensor technologies.
 

Disclaimer

While TE Connectivity (TE) has made every reasonable effort to ensure the accuracy of the information in this article, TE does not guarantee that it is error-free, nor does TE make any other representation, warranty or guarantee that the information is accurate, correct, reliable or current. TE reserves the right to make any adjustments to the information contained herein at any time without notice. TE expressly disclaims all implied warranties regarding the information contained herein, including, but not limited to, any implied warranties of merchantability or fitness for a particular purpose. The dimensions in this article are for reference purposes only and are subject to change without notice. Specifications are subject to change without notice. Consult TE for the latest dimensions and design specifications.