TE News: VOLINSU Tubing EVSW

Electric Vehicle Single Wall (EVSW) tubing

Published

04/28/23

Media Inquiries

Laetitia Donovan
TE Connectivity
Tel: +1 717-471-2754
Email: Laetitia.donovan@te.com

MIDDLETOWN, Pa.

Apr. 28, 2023

As governments around the world pass stronger emission standards, the demand for hybrid and electric vehicles (EV) continues to grow. This trend, in turn, leads to the rapid increase in the use of large gauge wire and cables.

 

Therefore, proper protection of medium to high voltage cable and connection requires a high-performing, highly engineered solution. TE Connectivity (TE), a world leader in connectivity and electronic components, introduces the new EV Single Wall (EVSW) tubing specifically designed for high voltage applications and safely insulate and protect conductive components and cables.

 

TE’s new EVSW heat shrink tubing is a single wall tube with the prime focus of providing electrical insulation and protection for high voltage components in electric vehicles.

 

EVSW is a flame retardant tubing orange in color  (RAL 2003) enabling fast identification, VOLINSU tubing is available in sizes designed to work with the cable and component sizes being used in the power train of electric vehicles.  It is made from a modified Polyolefin material which means it is semi flexible and easy to install using already available tooling.

 

"TE continues expanding our heat shrink portfolio to address the demand of electrification. The new VOLINSU EVSW tubing from TE meets the unique challenges of EV applications, delivering a heat shrink tube specifically designed for use to insulate and protect conductive components and cables to ensure operational steadfastness and reliability.” said Jane You, Director of Product Management.