Featured Product: Cat5e 2x2 Stacked RJ45 Connector

High Performance 2x2 Cat5e RJ45 Connector

New high performance Cat5e 2x2 stacked RJ45 connector provides leading EMI performance and broader bandwidth at 1 Gbps per port.

April 12, 2016

TE introduces a new high performance Cat5e 2x2 stacked RJ45 connector that offers better EMI performance than previous TE products as well as the competition. This new connector broadens system bandwidth capabilities with 1 Gbps data rates per port in dual rows. A press fit design makes PCB assembly easier and helps lower operation costs. With a standard, platform profile, this connector can fit into any general 1 Gbps application and we have the flexibility to quickly create other 2xN configurations.

Applications

  • Wireless base stations
  • Switches, hubs and routers
  • Networking devices
  • Industrial controls
  • Other general 1 Gbps Ethernet data applications

Specifications

  • Meets TIA-568 CAT5E requirement
  • Conforms to FCC rules and regulations part 68
  • High temperature thermoplastic housing
  • Voltage rating: 150V AC
  • Current rating: 1.5A
  • One tri-color LED/ port
  • 750 cycles durability
  • Press fit footprint
  • Temperature rating: -40 to 85 °C