TE Connectivity announces improved positioning accuracy with K-Type markers
Published
06/03/19
DARMSTADT, Germany
June 3, 2019
TE Connectivity (TE), a world leader in connectivity and sensors, has updated its K-Type markers, used to identify wire bundles, cables, pipes and conduits. The oval shaped profile has been designed to allow each pre-printed marker to be accurately positioned onto a carrier strip. The marker and carrier strip assembly are attached to the substrate using cable ties.
‘TE K-Type markers are designed to offer flexibility when it comes to wire and cable identification,’ said Philippe Contri, TE product manager. ‘K-Type markers are a cost-effective, versatile marking system that can be used for post termination or where retrofitting is required. They feature self-extinguishing properties and resistance to fluids including those used in mass transit, aviation and military.’
K-Type markers come in one standard size to fit on carrier strips that can hold from seven to 18 markers and are made from a plasticized PVC material, supplied as internationally color coded yellow or white with pre-printed black legends. They are suitable for industrial applications with an operating range from minus 45° C to 70° C (minus 49° F to 158° F).
K-Type markers are RoHS and REACH compliant and meet the BS 6746C:1993 standard for color chart for insulation and sheath of electric cables and the IEC 60304 Standard Colors for Insulation for Low Frequency Cables and Wires.
For more information, go to www.te.com.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).