TE News: NTSEAL 20 Position Connector

TE Connectivity designs NTSEAL 20 Position Connector for use in harsh environments

Published

10/13/20

Media Inquiries

Jil Tarman

TE Connectivity

+1 (717) 350-5491

jil.tarman@te.com

 

Shanghai – Oct. 13, 2020

TE Connectivity designs NTSEAL 20 Position Connector for use in harsh environments

 

Innovative, hybrid connector utilizes the industry-trusted TE/DEUTSCH Size 16 & 20 Common Contact System for inline applications

 

Shanghai – Oct. 13, 2020 – To address the need for flexible and robust wire-to-wire connectivity in a compact format, TE Connectivity (TE), a world leader in connectivity and sensors, has designed NTSEAL 20 Position Connector. This new 20-position, high-density wire-to-wire connector utilizes the proven TE/DEUTSCH Size 16 & 20 Common Contact System for inline applications.

 

The rugged, sealed connector system is IP67, IP68, and IP6K9K-rated for use in agricultural vehicles, buses, construction equipment, trucks and other applications and industries where environmental protection is required. What’s more, its hybrid contact agreement provides design flexibility for power and signal applications.

 

“With the increasing electrification of commercial vehicles, high performance and high-density connectors are needed in the existing and future markets,” said Zhaowen Zhou, engineering manager at TE Connectivity. “Our NTSEAL 20 Position Connector not only meets this need, but also joins the industry trusted DEUTSCH size 16 & 20 contacts, which is the proven and future choice for harsh-environment applications.”

 

NTSEAL 20 Position Connector can be used in environments exposed to extreme temperatures and engine-level vibrations. The integrated Terminal Position Assurance (TPA) and Connector Position Assurance (CPA), tool-free mount design eliminates the need for additional parts or tools providing quick, easy installation and repair. Additionally, back shells and mounting clips are available to provide engineers the options needed to design robust solutions for use in harsh environments.

 

For more information, visit www.te.com/ict.

 

About TE

TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).

Find out more