![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/Wire-Cable-hero-rendition/canbus_470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
TE’s CANbus cables
designed to provide speeds up to 1 Mb/s. Designed in accordance with the J1939 requirements, we offer cables to both J1939-11 and -15 for military ground vehicles. In addition to the J1939 CANbus cables, we offer designs which cater to marine and aerospace applications as well. Our ruggedized constructions provide customers a solution which withstands most harsh environmental exposures.
March 12, 2019
TE Connectivity (TE), a world leader in connectivity and sensors, has launched its portfolio of Raychem CANbus (Controller Area Network) cables. With variations available that cater to a variety of harsh environments, these high-speed copper cables offer a ruggedized means of transmitting data at speeds up to 1 Mb/s.
The high performance 120Ω twisted pair cables are available in constructions that meet SAE J1939 and SAE J1939-11 and -15 requirements for use in military ground vehicles. With operating temperatures ranging from minus 65°C to 200°C (depending on construction), TE’s Raychem CANBus cables are also available in constructions designed for use in aerospace applications, as well as marine applications.
“In addition to designing a cable that is easier to terminate, compared to tape-wrap designs, we offer a variety of material choices versus a one-size-fits-all solution,” said Lynden Bajus, product manager for TE’s Aerospace, Defense and Marine division. “We can draw on a diverse portfolio of materials to design a solution around an industry’s needs and environmental conditions.”
TE’s Raychem CANbus cables can be used in military ground systems, flight controls, aircraft galleys, and military and commercial aerospace, among other applications. Custom-designed cables are also available upon request.
About TE
TE Connectivity is a global industrial technology leader creating a safer, sustainable, productive, and connected future. Our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, renewable energy, automated factories, data centers, medical technology and more. With more than 85,000 employees, including 8,000 engineers, working alongside customers in approximately 140 countries, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat, Instagram and X (formerly Twitter).