Applications
Q: What is a DTM connector?
A: DEUTSCH DTM environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications . DTM connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for DTM connectors?
A: Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle
Q: When should I use DTM connectors?
A: DEUTSCH DTM connectors provide reliability and performance on the engine or transmission, under the hood, on motor controllers, solenoid interfaces, on the chassis, or in the cab. DTM connectors offer field proven reliability and rugged quality. The DTM design strengths include optional flange mounting, multi-pin arrangements, lower costs, and design flexibility. DTM connectors offer the designer the ability to use multiple size 20 contacts, each with 7.5 amp continuous capacity, within a single shell.
Key Features
Q: What are the DTM connectors’ key features?
A: DTM Connector Key Features:
- Accepts contact size 20 (7.5 amps)
- 14-22 AWG (2.50-0.35 mm2)
- 2, 3, 4, 6, 8, and 12 cavity arrangements
- In-line, flange, or PCB mount
- Rectangular, thermoplastic housing
- Integrated latch for mating
- Wedgelocks confirm contact alignment and retention
Performance/ Specifications
Q: What is the temperature range for DTM connectors?
A: Operating at temperatures -55°C to +125°C
Q: How durable are DTM connectors?
A: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
Q: What is the insulation resistance for DTM connectors?
A: 1000 megohms minimum at 25°C.
Q: What is the immersion rating for DTM connectors?
A: IP68 rating
Q: What is the vibration rating for DTM connectors?
A: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
Q: How much dielectric withstanding voltage for the DTM connectors?
A: Current leakage less than 2 milliamps at 1500 volts AC.
Q: What is the fluid resistance for DTM connectors?
A: Connectors show no damage when exposed to most fluids used in industrial applications.
Q: How moisture resistant are DTM connectors?
A: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
Q: What are the thermal cycle specifications for DTM connectors?
A: No cracking, chipping or leaking after 20 test cycles from -55°C to +125°C.
Materials
Q: What material are DTM connector shells made of?
A: DTM connector shells are made of rugged glass filled PA.
Q: What are DTM connector grommets made of?
A: DTM connector grommets are made of silicone rubber.
Q: What material are DTM connector wedgelocks made of?
A: DTM connector wedgelocks are made of rugged glass filled PBT.
Q: What material are the DTM connector receptacle interfacial seals made of?
A: The DTM connector receptacle interfacial seals are made of silicone rubber.