Applications
Q: What is an HD30 connector?
A: DEUTSCH HD30 environmentally sealed connectors are designed for cable to cable applications. The HD30 connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for HD30 connectors?
A: Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Motorcycle
Q: When should I use HD30 connectors?
A: DEUTSCH HD30 connectors provide reliability and performance on the engine or transmission, under the hood, for power control units, bulkheads, on the chassis, or in the cab. HD30 connectors offer field proven reliability and rugged quality. The HD30 design strengths include optional flange mounting, multi-pin arrangements, lower costs, and design flexibility. HD30 connectors offer the designer the ability to use multiple size contacts within a single shell. Several accessories are available including backshells, strain relief, and dust caps.
Key Features
Q: What are the HD30 connectors’ key features?
A: HD30 Connector Key Features
- Accepts contact sizes 4 (100 amps), 8 (60 amps), 12 (25 amps), 16 (13 amps), and 20 (7.5 amps)
- 6-22 AWG (13.00-0.35 mm2)
- 2, 6, 8, 9, 14, 16, 18, 19, 20, 21, 23, 29, 31, 33, 35, and 47 cavity arrangements
- In-line or flange mount
- Circular, aluminum housing
- Coupling ring for mating
Performance/ Specifications
Q: What is the temperature range for HD30 connectors?
A: Operating at temperatures -55°C to +125°C
Q: How durable are HD30 connectors?
A: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
Q: What is the insulation resistance for HD30 connectors?
A: 1000 megohms minimum at 25°C.
Q: What is the immersion rating for HD30 connectors?
A: IP68 rating
Q: What is the vibration rating for HD30 connectors?
A: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
Q: How much dielectric withstanding voltage for the HD30 connectors?
A: Current leakage less than 2 milliamps at 1500 volts AC.
Q: What is the fluid resistance for HD30 connectors?
A: Connectors show no damage when exposed to most fluids used in industrial applications.
Q: How moisture resistant are HD30 connectors?
A: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
Q: What are the thermal cycle specifications for HD30 connectors?
A: No cracking, chipping or leaking after 20 test cycles from -55°C to +125°C.
Materials
Q: What material are HD30 connector shells made of?
A: HD30 connector shells are made of heavy-duty aluminum.
Q: What are HD30 connector grommets made of?
A: HD30 connector grommets are made of silicone rubber.
Q: What material are the HD30 connector receptacle interfacial seals made of?
A: The HD30 connector receptacle interfacial seals are made of silicone rubber.