Applications
Q: What is an HDP20 connector?
A: DEUTSCH HDP20 environmentally sealed connectors are designed for cable to cable applications. The HDP20 connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for HDP20 connectors?
A: Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle
Q: When should I use HDP20 connectors?
A: DEUTSCH HDP20 connectors provide reliability and performance on the engine or transmission, under the hood, for power control units, bulkheads, on the chassis, or in the cab. HDP20 connectors offer field proven reliability and rugged quality. The HDP20 design strengths include optional flange mounting, multi-pin arrangements, lower costs, and design flexibility. HDP20 connectors offer the designer the ability to use multiple size contacts within a single shell. Several accessories are available including backshells, strain relief, and dust caps.
Key Features
Q: What are the HDP20 connectors’ key features?
A: HDP20 Connector Key Features:
- Accepts contact sizes 4 (100 amps), 8 (60 amps), 12 (25 amps), 16 (13 amps), and 20 (7.5 amps)
- 4-22 AWG (25.00-0.35 mm2)
- 2, 6, 7, 8, 9, 14, 16, 18, 19, 20, 21, 23, 29, 31, 33, 35, and 47 cavity arrangements
- In-line or flange mount
- Circular, thermoplastic housing
- Coupling ring for mating
Performance/ Specifications
Q: What is the temperature range for HDP20 connectors?
A: Operating at temperatures -55°C to +125°C
Q: How durable are HDP20 connectors?
A: No electrical or mechanical defects after 100 cycles of engagement and disengagement.
Q: What is the insulation resistance for HDP20 connectors?
A: 1000 megohms minimum at 25°C.
Q: What is the immersion rating for HDP20 connectors?
A: IP68 rating
Q: What is the vibration rating for HDP20 connectors?
A: No unlocking or unmating and exhibits no mechanical or physical damage after sinusoidal vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond.
Q: How much dielectric withstanding voltage for the HDP20 connectors?
A: Current leakage less than 2 milliamps at 1500 volts AC.
Q: What is the fluid resistance for HDP20 connectors?
A: Connectors show no damage when exposed to most fluids used in industrial applications.
Q: How moisture resistant are HDP20 connectors?
A: Properly wired and mated connections will withstand immersion under three feet of water without loss of electronic qualities or leakage.
Q: What are the thermal cycle specifications for HDP20 connectors?
A: No cracking, chipping or leaking after 20 test cycles from -55°C to +125°C.
Materials
Q: What material are HDP20 connector shells made of?
A: HDP20 connector shells are made of rugged glass filled PA.
Q: What are HDP20 connector grommets made of?
A: HDP20 connector grommets are made of silicone rubber.
Q: What material are HDP20 connector insert retainers made of?
A: HDP20 connector insert retainers are made of rugged unfilled PEI.
Q: What material are the HDP20 connector receptacle interfacial seals made of?
A: The HDP20 connector receptacle interfacial seals are made of silicone rubber.