Frequently Asked Questions

APPLICATIONS

Q: What is the HVA HD400 high voltage accessories connector?

A: Part of the HIVONEX portfolio, our HVA HD400 high-voltage accessories connector is a hardy, dependable solution for high-voltage accessories throughout the vehicle.

 

Q: Which markets are the HVA HD400 high voltage accessories connector aimed at?

A: The HVA HD400 high voltage accessories connector can be applied to any hybrid and electric vehicles such as trucks, buses, construction vehicles, agricultural vehicles, cars, etc.

 

Q: What are the appropriate applications for the HVA HD400 high voltage accessories connector?

A: The HVA HD400 high voltage accessories connector can be used on nearly any high voltage accessory in the vehicle, including but not limited to: the HVAC system, pumps, power steering -- any subsystem connected to the Power Distribution Unit (PDU).

 

KEY BENEFITS

Q: What are the key benefits of the HVA HD400 high voltage accessories connector?

A:

  1. High performance
    Capable of operating in harsh conditions including transmission-level vibrations. 
  2. Compact design
    The HVA HD400 high voltage accessories connector offers 2 & 3-position connectivity in the same interface.
  3. A broad range of applications
    A wide range of cable sizes and the ability to meet LV216 and ISO standards make this connector easy to deploy in nearly any high-voltage accessory use. Design for automation will support high volumes applications requiring cable assembly automation.

 

PERFORMANCES / SPECIFICATIONS

Q: What is the IP rating of the HVA HD400 high voltage accessories connector? 

A: The HVA HD400 high voltage accessories connector can achieve IP68 and IP6K9K water and dust ingress protection levels.

 

Q: What is the operating temperature of the HVA HD400 high voltage accessories connector? 

A: The operating temperature of the HVA HD400 high voltage accessories connector is about -40°C ~ +140°C.

 

Q: What are the operating voltage and current of the HVA HD400 high voltage accessories connector? 

A: The operating current of the HVA HD400 high voltage accessories connector is 1000 VDC and 60 A (@85°C).

 

MATERIALS

Q: What is the flammability rating of the HVA HD400 high voltage accessories connector?

A: The flammability rating is UL94-V0.