Frequently asked questions
Q: What is the NTSEAL connector?
A: The NTSEAL connector system consists of 20 and 48position, high density hybrid sealed socket and pin housings that utilize our DEUTSCH size 16 and size 20 contacts offering signal and power in one connection.
Q: Which markets can I spec in NTSEAL connectors?
A: NTSEAL connectors can be applied to various fields such as truck, bus, construction, and agricultural industries.
Q: What are the appropriate applications for the NTSEAL connectors?
A: NTSEAL connectors can be applied via inline wire-to-wire or panel-mount for engine, chassis, after-treatment, and automation.
Q: What are the key features and benefits of the NTSEAL system?
A:
- Optimal flexibility with hybrid cavities and flange mount options
- Ensures a tight seal and minimizes damage during repair with DEUTSCH contacts without locking lance
- Integrated Terminal Position Assurance (TPA) and Connector Position Assurance (CPA)
- Integrated locking lever for easier mate/unmate operation
Q: What is the IP rating of the NTSEAL connector portfolio?
A: IP67, IP68 and IP6K9K sealing levels (with backshell).
Q: What is the operating temperature of NTSEAL connectors?
A: About -40°C to 125°C.
Q: What is the operating current of NTSEAL connectors?
A: 7.5 A / 13 A (at 125°C).
Q: What are the materials of the NTSEAL connector?
A: PBT for the housing and silicone for the sealing.
Q. What accessories are available for use with NTSEAL connector?
A. NTSEAL connector accessories include backshells, mounting rings, sealing plugs and mounting clips.