- Extreme Temperature Connectors
- Hermetic Connectors
- Temperature Sensors


1
2
3
4
5
- Push-Pull Connectors
- Deadface Connectors
- Quick Disconnection
- High Speed Connectors
- Cable Assemblies
- Light Weight Solutions
- Cable Assemblies
- Circular Connectors
- Sensors
- Quick Disconnection
- Cable Assemblies
- Push-Pull Connectors
- Sensors
Launcher Platform
- HIGH-SPEED ASSEMBLIES
- LOW OUTGASSING COMPONENTS
- LIGHT WEIGHT SOLUTIONS
- QUICK CONNECTION
- SECURE CONNECTION
- PAYLOAD TO INSIDE THE LAUNCHER EQUIPMENT (LEVEL 3 TO LEVEL 6)
1
2
3
4
5
6
- DEUTSCH DBAS Series Connector
- ESA Approved
- RSM Series Connectors
- D38999 Space Grade Connectors
- Maintains a Pressure Differential Between the Two Sections
- Gastight Glass-to-metal Sealing
- Withstand High Pressures, Extreme Temperatures and High Vibration
- Wide Range of Connector Types and Styles
- Rugged Bayonet Connector
- Meet the requirements of UTE C 93422, Model HE301B, LN29500 and MIL-C-26482 Series I Specifications
- Application: Rocket Batteries
- Technology: Mica Wire-Wound Platinum
- Operating Temperature: -70°C to +200°C
- Miniature Crew Coupling Connector
- Designed in accordance to MIL-DTL-38999-S2
- Scoop Prof
- EMI Protection
- Circular & Rectangular Backshells
PROPULSION SYSTEM
- EXTREME TEMPERATURES
- HIGH VIBRATION
- RUGGEDIZED SOLUTIONS
- HERMETICS SOLUTION
1
2
3
4
5
- DEUTSCH DBAS Series Connector
- Feedthrough Solution
- ESA Approved
- Cryogenic Application
- Rugged Bayonet Connector
- Meet the requirements of UTE C 93422, Model HE301B, LN29500 and MIL-C-26482 Series I Specifications
- Based on Technical Specification
- Booster Actuator
- Structural Vibration Monitoring
BOOSTER & INTERSTAGE INTERFACE
- QUICK DISCONNECTION
- DEADFACE CONNECTOR
- LIGHT WEIGHT
- HERMETICS FEEDTHROUGH SOLUTION
1
2
3
4
5
6
7
8
9
- Operating Temperature Range: -65°C to +200°C
- ETFE Insulation Material
- NASA Compliant
- ESA or Mil-Spec Versions Available
- Ultra Low Fluoride Versions Available
- DEUTSCH DBAS 7 & 9 Series Connector
- ESA Approved
- Cryogenic Application
- EMI Protection
- Circular Backshells
- +200°C and +150°C Alternatives
- NASA Spec
- RT-555 High Temperature
- Heat Shrink Tape
- MULTIGIG RT 2-R Connectors
- Ultra-rugged, lighweight, high-speed backplane connector
- Compliant to VITA 46 Standards
- Rectangular, Coax, and Sealed Circular Configurations
- Excellent Shock and Vibration Resistance
- Wide Temperature Range (-200°C to +200°C)
- High Shock and Vibration Ratings
- Temperature range (-200°C to +200°C)
- Lightweight
- Low Outgassing
- NASA Spec
- Mil-Spec Versions Available
- EN4165
- Wide Range of Modules for Signal and Power
- Excellent EMI Performance
- Robust Composite Shell Saves Weight
- Quick Install Cable Clamps
- Lightweight Adhesive Brackets
EQUIPMENT CONTROL
- HIGH SPEED
- LIGHT WEIGHT SOLUTIONS
- HIGH RELIABILITY
- LEVEL 3 TO LEVEL 6
- CUSTOM PRODUCT / UMBILICAL CONNECTORS
1
2
3
4
5
6
- DEUTSCH DBAS 7 & 9 Series Connector
- Rack & Panel Solution
- ESA Approved
- Raychem HexaShield Backshell
- Simple Installation and Re-entry
- D38999 Space Grade Connectors
- Motion Control
- Noise monitoring
- Available in Custom and Standard Packages
- Operating Temperature Range: -100°C to +200°C
- Space Saving Thin Single Wall Construction
- Radiation Cross-Linked Modified ETFE Insulation Material
- Low Outgassing
- High Reliability
- Many Configurations and Form Factors Available
- Operating Temperature Range -55°C to +125°C
SATELLITE INTERSTAGE
- EMI RESISTANCE
- LIGHT WEIGHT SOLUTIONS
- HIGH RELIABILITY
- RACK & PANEL SOLUTION
1
2
3
4
5
6
7
8
9
- Operating Temperature Range: -65°C to +200°C
- ETFE Insulation Material
- NASA Compliant
- ESA or Mil-Spec Versions Available
- Ultra Low Fluoride Versions Available
- DEUTSCH DBAS 7 & 9 Series Connector
- ESA Approved
- Rugged Bayonet Connector
- Meet the Requirements of UTE C 93422, Model HE301B, LN29500 and MIL-C-26482 Series I Specifications
- +200°C and +150°C Alternatives
- NASA Spec
- RT-555 High Temperature Heat Shrink Tape
- Very Low Insertion Loss
- Very High Velocity of Signal Propagation: Add up to 83+%
- DC to 65 GHz
- Very Low Weight
- Accelerometer
- Motion Control
- Noise Monitoring
- Available in Custom and Standard Packages
- Miniature Crew Coupling Connector
- Designed in Accordance to MIL-DTL-38999-S2
- Scoop Prof
- High Reliability
- Many Configurations and Form Factors Available
- Operating Temperature Range -55°C to +125°C
- Low Outgassing
- Strain Relief with Ratings up to +150°C
- Tensile Strengh up to 15 Pounds
- Splicing Wires and Shield Termination
LAUNCHER FAIRING
- LIGHT WEIGHT
- THERMAL SHOCK
- QUICK DISCONNECTION