Skip Navigation
All Products
LADD Products
Login to access your orders, address book, product lists, and more.
My Tools
Our website has detected that you are using an unsupported browser that will prevent you from accessing certain features.
We strongly recommend that you upgrade to the most recent version of your browser.
Commercial & Industrial Vehicles
Terminals & Connectors Flipbook Catalog (English)
TE's Industrial & Commercial Transportation Terminals and Connectors flipbook catalog features AMPSEAL, AMPSEAL 16, Circular DIN, DEUTSCH, HDSCS, LEAVYSEAL, and Superseal 1.0 connectors, contacts, tools, and accessories.
ICT Solutions Adjacent Applications AMER Market
ICT Solutions Adjacent Applications EMEA Market
Discover our dependable portfolio of connectivity solutions for your trailer applications: including telematics, master control unit reefer controls, ABS/TPMS smart hub, doors and lights, and landing gear.
Download our brochure for best-in-class infotainment connectivity solutions.
Meet the tough requirements of commercial transportation with our AMPSEAL 16 coaxial connector.
Discover the new sealed ethernet connector technology which allows field maintenance of commercial vehicles in harsh environments.
Get more details about our 1 GB/s automotive ethernet interconnection technology developed to meet the tough requirements of commercial transportation.
Download our Data Connectivity Solutions brochure.
Download our terminals and connectors catalog for data connectivity in industrial and commercial vehicles.
Our Industrial & Commercial Transportation electrical connectors are designed for applications where dust, dirt, moisture, salt spray, and vibration can contaminate or damage electrical connections. "Get Connected" provides product overviews of our harsh environment connector solutions.
TE Connectivity's Industrial & Commercial Transportation catalog features TE’s heavy-duty AMPSEAL, AMPSEAL 16, Circular DIN, DEUTSCH, Heavy Duty Sealed Connector Series, LEAVYSEAL, and Superseal 1.0 connectors, contacts, tools, and accessories.
DEUTSCH environmentally sealed electrical connectors are designed for harsh operating environments and critical applications where dirt, moisture, salt spray, and rough terrain can otherwise contaminate or damage electrical connections.
Learn about our sensor solutions for industrial and commercial transportation applications.
The AMP MCP 18P monoblock connector is a secure and cost-efficient addition to our extensive product portfolio of unsealed AMP MCP connectors. It has a new lever design which provides a reduced mating force below 75 N, and so eases the assembly process - while the secondary locking feature helps to keep contacts aligned.
Following on from the success of our DT range, we are delighted to introduce the new wire-to-wire snap-cap design for the DEUTSCH connector series – a new option from a trusted and highly experienced supplier.
AMPSEAL connectors are designed for cable-to-board harsh environment applications. Environmentally sealed for rugged reliability, these connectors are available in cable plugs and PCB mount headers engineered to withstand extreme temperature and moisture, including high-temperature underhood applications.
Heavy Duty Sealed Connector Series sealed connectors are designed to meet the rigorous demands of the commercial vehicle industry and off-road applications that require the highest standards of performance.
LEAVYSEAL connectors utilize a lever lock system for mating and are designed for harsh environment truck, bus, and off-highway applications. These high pin count connectors have arrangements from 15 to 92 positions.
The AMPSEAL 16 connector system is targeted for off-road, heavy duty industrial, recreational and agricultural applications. This wire-to-wire and wire-to-device connector line was designed to meet the rigorous demands of an industry that requires the highest standards in performance.
Designed specifically for the truck, bus, and off-highway industry, the HD30 & HDP20 series connectors are heavy-duty, environmentally sealed, multi-pin circular connectors. Available in metal or thermoplastic housings, these connectors offer multiple pin configurations that accept contact sizes 4 through 20.
The HD10 series is an environmentally sealed, thermoplastic, and cylindrical connector series. With arrangements from 3 to 9 cavities, HD10 connectors accept size 4, 12, or 16 contacts and are available either in-line or flanged. HD10 connectors are heavily used for diagnostic applications and are available with or without a coupling ring.
TE Connectivity’s DEUTSCH DTSK connectors are easy-to-use, single-pole connectors designed for power applications. They can be used either inline or as a pass-through with an optional mounting flange.
TE Connectivity offers DEUTSCH DT connectors for circuit board applications including flange and flangeless options. Pins are offered in configurations for straight or 90° bend in gold/tin or nickel/tin plating.
When you need design flexibility and a reliably sealed, rugged connector, TE Connectivity’s DEUTSCH DT series has you covered with an enhanced interface seal retention design.
Our sealed direct wire fuse and relay enclosure products and sealed two position fuse holders are specifically designed to withstand tough conditions and round the clock operations.
TE Connectivity‘s two position environmentally sealed mini fuse holder is a compact solution that has an integrated mounting feature allowing it to be mounted anywhere. The fuse holder can accommodate two active fuses and two spare fuses. The holder has an IP67 rating and accepts AMP MCP 2.8 contacts.
Reliability and performance of connectors are key for CAN signal communication systems in vehicles and machinery on the farm, construction sites, and on- and off-road. You can rely on our new CAN Bus Y-connectors and 120Ω terminators to maintain connectivity in extreme conditions.
High performance. Reliability. Safety. You can count on the new manual service disconnect (MSD) provided by TE Connectivity (TE) for your hybrid and electric vehicle battery pack and power distribution unit application needs.
TE Connectivity’s (TE) new DEUTSCH DTM sealed flange receptacle simplifies wire routing and assembly in applications that require mounted connections.
The Connector Selector is a reference guide to TE Connectivity's (TE) Industrial & Commercial Transportation electrical connectors.
TE's bulb socket and lamp connector solutions provide design flexibility and high performance reliability for commercial and industrial vehicle lighting applications.
TE Connectivity (TE) Industrial & Commercial Transportation is dedicated to providing best-in-class infotainment connectivity products that will support the next generation of connected vehicles.
TE Connectivity (TE) Industrial & Commercial Transportation’s new and improved AMPSEAL 16 backshells provide strain relief, environmental protection, and deliver enhanced aesthetics for TE’s rugged AMPSEAL 16 connectors.
TE Connectivity's SmartSeal connector is designed to be the next generation ECU connectivity solution. The innovative connector mates directly to an ECU housing, eliminating the need for a PCB header, ultimately saving application space and costs.
Jiffy Splice products are a unique single terminal solution designed to withstand the harsh conditions of the construction, mining, marine, and agricultural industries. They are easy to install and can be used to quickly repair damaged electrical connections on equipment at the jobsite.
TE's high-power AMP MCP 9.5 two position connectors are designed for harsh environment wire-to-wire and wire-to-circuit board connections.
TE's AMPSEAL 16 hybrid lever connector system utilizes circular stamped and formed or screw machine terminals.
The DEUTSCH DT Detector connector provides a visual confirmation of power by producing a distinct glow, which helps with troubleshooting.
TE designs cylinder head wiring for heavy duty diesel engines with cable channels and pass-through connectors. Cylinder head wiring assemblies are designed to withstand a highly dynamic temperature range, which is caused by a massive thermocycling, substantial vibration load by the engine and overspray of engine oil.
Electrification is increasing in the construction industry and the need to protect sensitive electrical systems from vibration, moisture, dust, dirt, salt, and airborne particles has never been greater. For harsh environments, you need power distribution boxes that can stand up to all weather conditions and around the-clock operations.