Compamed 2023 | Düsseldorf, Germany
Visit our Booth | 8A R17
November 13-16, 2023
Sessions at Compamed
Monday, November 13 | 10:00 AM – 6:00 PM
Tuesday, November 14 | 10:00 AM – 6:00 PM
Wednesday, November 15 | 10:00 AM – 6:00 PM
Thursday, November 16 | 10:00 AM – 6:00 PM
Successfully moving customer products from concept or design, clinical research (CRO) to manufacturing is our specialty, and we do so with a focus on customer quality, cost, efficacy and delivery needs. While you may not (yet) recognize TE as experts in microfluidic technology and CRO services, you’ve surely seen our designs and Clinical Research services in some of the most important IVD, pharmaceutical and life science products on the market today.
Don't miss out on this opportunity to connect with us at Compamed 2023 and learn more in-person about the IVD Solutions team at TE’s experience in microfluidics and clinical research. We are one of the largest medical device contract manufacturing companies in the world and a key CDMO player in the microfluidics market. We offer a consolidated supply chain for your product and a unique array of design, testing, usability, CRO and manufacturing capabilities. We can help bring your product to market faster than ever before. Pre-schedule a meeting with us!
Compamed 2023 | Düsseldorf, Germany
Visit our Booth | 8A R17
November 13-16, 2023
Sessions at Compamed
Monday, November 13 | 10:00 AM – 6:00 PM
Tuesday, November 14 | 10:00 AM – 6:00 PM
Wednesday, November 15 | 10:00 AM – 6:00 PM
Thursday, November 16 | 10:00 AM – 6:00 PM
Successfully moving customer products from concept or design, clinical research (CRO) to manufacturing is our specialty, and we do so with a focus on customer quality, cost, efficacy and delivery needs. While you may not (yet) recognize TE as experts in microfluidic technology and CRO services, you’ve surely seen our designs and Clinical Research services in some of the most important IVD, pharmaceutical and life science products on the market today.
Don't miss out on this opportunity to connect with us at Compamed 2023 and learn more in-person about the IVD Solutions team at TE’s experience in microfluidics and clinical research. We are one of the largest medical device contract manufacturing companies in the world and a key CDMO player in the microfluidics market. We offer a consolidated supply chain for your product and a unique array of design, testing, usability, CRO and manufacturing capabilities. We can help bring your product to market faster than ever before. Pre-schedule a meeting with us!