Industry Tradeshow
Compamed 2024 | Düsseldorf, Germany
Visit our Booth | #8A R17
November 11-14, 2024
Sessions at Compamed
Monday, November 11 | 10:00 am – 6:00 pm
Tuesday, November 12 | 10:00 am – 6:00 pm
Wednesday, November 13 |10:00 am – 6:00 pm
Thursday, November 14 | 10:00 am – 6:00 pm
Moving customer products from concept or design to clinical research (CRO) and manufacturing is our specialty, and we do so with a focus on customer quality, cost, efficacy, and delivery needs. While you may not yet recognize TE Connectivity as experienced in microfluidic technology and CRO services, you’ve likely seen our designs and clinical research services in important in vitro diagnostic (IVD) and life science products on the market today.
Don't miss out on this opportunity to connect with us at Compamed 2024 and learn more in-person about the IVD Solutions team at TE Connectivity’s experience in microfluidics and clinical research. We are a large medical device contract manufacturing company and a key contract development and manufacturing organization (CDMO) in the microfluidics market. We offer a consolidated supply chain and a noteworthy array of design, testing, usability, CRO and manufacturing capabilities. Pre-schedule a meeting with us!
Industry Tradeshow
Compamed 2024 | Düsseldorf, Germany
Visit our Booth | #8A R17
November 11-14, 2024
Sessions at Compamed
Monday, November 11 | 10:00 am – 6:00 pm
Tuesday, November 12 | 10:00 am – 6:00 pm
Wednesday, November 13 |10:00 am – 6:00 pm
Thursday, November 14 | 10:00 am – 6:00 pm
Moving customer products from concept or design to clinical research (CRO) and manufacturing is our specialty, and we do so with a focus on customer quality, cost, efficacy, and delivery needs. While you may not yet recognize TE Connectivity as experienced in microfluidic technology and CRO services, you’ve likely seen our designs and clinical research services in important in vitro diagnostic (IVD) and life science products on the market today.
Don't miss out on this opportunity to connect with us at Compamed 2024 and learn more in-person about the IVD Solutions team at TE Connectivity’s experience in microfluidics and clinical research. We are a large medical device contract manufacturing company and a key contract development and manufacturing organization (CDMO) in the microfluidics market. We offer a consolidated supply chain and a noteworthy array of design, testing, usability, CRO and manufacturing capabilities. Pre-schedule a meeting with us!