Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VDC):
18 – 30, 10 – 18
-
Excitation Voltage (Vrms):
3, 1
Operation/Application
-
Output Signal Type :
4 – 20 mA
Other
-
Transducer Type :
LVDT or RVDT with 4, 5 or 6 wires
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
Usage Conditions
-
Operating Temperature Range :
-25 – 85 °C [ -13 – 185 °F ]
Mechanical Attachment
-
Sensor Mount Type :
Standard DIN-3 Rail Mount
Signal Characteristics
-
Number of Channels :
1
-
Excitation Frequency (kHz):
10, 5, 2.5