Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Diameter :
4.78 mm [ .188 in ]
Other
-
Linearity Error (Full Range) (%):
±.25
-
EU RoHS Compliance :
Compliant
Body Features
-
Case Material :
Stainless Steel
-
Core Configuration :
Separate Core
Product Type Features
-
Product Shape :
Cylindrical
Electrical Characteristics
-
Supply Voltage Range (V):
-15 – 15
Usage Conditions
-
Operating Temperature Range :
0 – 70 °C [ 32 – 158 °F ]
-
Environmental Specifications :
1,000 PSI Pressure
Operation/Application
-
Output Signal Type :
±10 V
Configuration Features
-
Electrical Connection :
6-Pin Connector