Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Seal & Plug Type :
Gasket
-
RF Interface :
TNC
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
Raychem 5019D3318, Raychem 5021D1331, Raychem 5021D1831, Raychem 5021M1631, Raychem EPD 60470Q, Raychem EPD 64319Q, Raychem EPD 71169Q, RG 141A, RG 58C, URM 43, URM 76
-
Connector System :
Cable-to-Cable
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Electrical Characteristics
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Silver
Contact Features
-
RF Connector Center Contact Plating Material :
Silver
-
RF Connector Center Contact Material :
Brass
Termination Features
-
Termination Method to Wire & Cable :
MIL-Clamp
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Push-On
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
16.26 mm [ .64 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 165 °C [ -85 – 329 °F ]
Operation/Application
-
Operating Frequency (GHz):
11
Packaging Features
-
Packaging Quantity :
50
-
Packaging Method :
Box
Other
-
Grade :
Professional
-
Gasket Material :
White Silicone Rubber
-
Dielectric Material :
PTFE