Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type :
Time Delay Relay
Configuration Features
-
Contact Arrangement :
2 Form C DPDT-CO
Electrical Characteristics
-
Input Voltage (VAC):
220, 240
-
Contact Current Rating (A):
1, 10
Termination Features
-
Main Termination & Connection Type :
Screw Terminals
-
Coil Termination & Connection Type :
Screw Terminals
Mechanical Attachment
-
Product Mounting Feature Type :
Mounting Brackets
-
Product Mount Type :
Panel Mount
Dimensions
-
Product Height :
78.4 mm [ 3.09 in ]
-
Product Length :
114.8 mm [ 4.52 in ]
-
Product Width :
82.55 mm [ 3.25 in ]
Usage Conditions
-
Operating Temperature Range (°C):
21 – 40
-
Environmental Ambient Temperature (Max) :
40 °C [ 104 °F ]
Operation/Application
-
Repeatability (Max) :
±10%
-
Mode of Operation :
Off-Delay
-
Timing Range (Off-Time) (seconds):
60 – 600
-
Type of Control :
Knob
-
Current Type :
AC