Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
RF Interface :
SMA
-
RF Connector Style :
Receptacle
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Dimensions
-
Profile Height from PCB :
10.1 mm [ .397 in ]
-
Product Length :
13.5 mm [ .532 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
6.35 mm [ .25 in ]
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Contact Features
-
RF Connector Center Contact Underplating Material :
Copper
-
RF Connector Contact Configuration :
Not Captivated
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
Other
-
Grade :
Professional
-
Dielectric Material :
PTFE
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Box
Termination Features
-
Termination Post & Tail Length :
3.4 mm [ .133 in ]
-
Termination Method to PCB :
Through Hole - Solder
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Screw
-
Connector Mounting Type :
Board Mount
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Operation/Application
-
Operating Frequency (GHz):
12.4
Body Features
-
Body Material :
Stainless Steel
-
Body Plating Material :
Gold