Please review product documents or contact us for the latest agency approval information.
Contact Features
-
RF Connector Center Contact Underplating Material :
Nickel
-
RF Connector Contact Configuration :
Not Captivated
-
Crimp Type :
Dual
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Brass
Other
-
Grade :
Commercial
-
Coupling Nut Base Material :
Brass
-
Dielectric Material :
Fluoropolymer
-
EU ELV Compliance :
Compliant with Exemptions
Product Type Features
-
RF Interface :
N Type
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 8, RG 213
-
Connector System :
Cable-to-Cable
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
19.05 mm [ .75 in ]
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Threaded
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Operation/Application
-
Operating Frequency (GHz):
11
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Nickel
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Packaging Features
-
Packaging Method :
Carton