Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Glass Encapsulated NTC Thermistor
-
Tolerance β-Value (%):
±0.4
Electrical Characteristics
Dimensions
-
Lead Wire Length :
65 mm [ 2.559 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
10
-
Operating Temperature Range :
-55 – 150 °C [ -67 – 302 °F ]
-
Operating Temperature (Max) :
150 °C [ 302 °F ]