Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
RF Interface :
QMA
-
RF Connector Style :
Jack
-
Compatible With RF Cable Type :
RG 402 Semi-Rigid
-
Connector System :
Cable-to-Board
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Dimensions
-
Product Length :
23.05 mm [ .907 in ]
-
RF Connector Mated Outer Diameter (Approximate) :
7.62 mm [ .3 in ]
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Latching Quick Lock
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
RF Contact Captivation Method :
Mechanical
-
Detent :
Without
Operation/Application
-
Operating Frequency (GHz):
6
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Brass
-
Body Plating Material :
Gold
Contact Features
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Beryllium Copper
Termination Features
-
Termination Method to Wire & Cable :
Solder
Usage Conditions
-
Operating Temperature Range :
-40 – 80 °C [ -40 – 176 °F ]
Packaging Features
-
Packaging Method :
Carton
Other
-
Dielectric Material :
PTFE
-
EU ELV Compliance :
Compliant with Exemptions