Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Supply Voltage Range (VDC):
5
-
Full Scale Range (Nm):
3
Usage Conditions
-
Accuracy (% of FS):
±1
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Force Direction :
Compression
-
Zero Shift in CTR (% of FS):
±.05
-
Sensitivity Shift (% of FS):
±.05
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
Product Type Features
-
Force Sensor Type :
OEM Compression Load Cells
Operation/Application
-
Output Signal Type :
.5 – 4.5 V