Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type :
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton):
0 – 50
-
Full Scale Range (lbf):
0 – 10
-
Supply Voltage Range (VDC):
5
Usage Conditions
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy (% of FS):
±.25
Operation/Application
-
Output Signal Type :
.5 – 4.5 V
Other
-
Force Direction :
Compression, Tension
-
Zero Shift in CTR (%FS/°C):
±.03
-
Sensitivity Shift (%FS/°C):
±.03