Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type :
Glass Encapsulated NTC Thermistor
-
Resistance Tolerance (at 25°C) (%):
± 1
Electrical Characteristics
Dimensions
-
Lead Wire Length :
2000 mm [ 78.74 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
15
-
Operating Temperature Range :
-60 – 125 °C [ -76 – 257 °F ]
-
Operating Temperature (Max) :
125 °C [ 257 °F ]