Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type :
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton):
0 – 200
-
Full Scale Range (lbf):
0 – 44.96
-
Supply Voltage Range (VDC):
10
Usage Conditions
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy (% of FS):
±.5
Operation/Application
-
Output Signal Type :
±100 mV
Other
-
Force Direction :
Compression, Tension
-
Zero Shift in CTR (%FS/°C):
±2/50
-
Sensitivity Shift (%FS/°C):
±2/50