Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type :
Seat Belt Load Cell
Other
-
Force Direction :
Tension
-
Zero Shift in CTR (%FS/°C):
±.02
-
Sensitivity Shift (%FS/°C):
±.02
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant
Electrical Characteristics
-
Full Scale Range (Newton):
0 – 16000
-
Full Scale Range (lbf):
0 – 3600
-
Supply Voltage Range (VDC):
10
Usage Conditions
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy (% of FS):
±3
Operation/Application
-
Output Signal Type :
2 mV/V