Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type :
Stacked
-
Form Factor :
SFP+
-
Pluggable I/O Product Type :
Cage Assembly with Integrated Connector
-
Sealable :
No
Housing Features
-
Cage Material :
Nickel Silver
-
Centerline (Pitch) :
.8 mm [ .032 in ]
Operation/Application
-
Heat Sink Compatible :
No
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Package
Contact Features
-
Contact Mating Area Plating Material Thickness (µm):
.76
-
Tail Plating Material :
Tin-Lead
-
Contact Mating Area Plating Material :
Gold or Gold Flash over Palladium Nickel
Dimensions
-
PCB Thickness (Recommended) (mm):
1.5
Termination Features
-
Termination Post & Tail Length :
3 mm [ .118 in ]
-
Termination Method to PCB :
Through Hole - Press-Fit
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Configuration Features
-
Number of Positions :
80
-
Number of Ports :
4
-
Port Matrix Configuration :
2 x 2
Electrical Characteristics
-
Data Rate (Max) (Gb/s):
16
Other
-
Included Lightpipe :
Yes
-
EMI Containment Feature Type :
Internal/External EMI Springs
-
EU RoHS Compliance :
Not Compliant
-
EU ELV Compliance :
Compliant with Exemptions