Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Circular
-
Connector Seal & Plug Type :
Interfacial Seal
-
RF Interface :
TNC
-
RF Connector Style :
Plug
-
Compatible With RF Cable Type :
RG 9A, RG 214, RG 9B, RG 9
-
Connector & Contact Terminates To :
Wire & Cable
Contact Features
-
RF Connector Center Contact Underplating Material :
Nickel
-
Crimp Type :
Dual
-
RF Connector Center Contact Plating Material :
Gold
-
RF Connector Center Contact Material :
Phosphor Bronze
Other
-
Grade :
Military
-
Dielectric Material :
PTFE
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
Dimensions
-
RF Connector Mated Outer Diameter (Approximate) :
16.26 mm [ .64 in ]
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism :
Threaded
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
RF Contact Captivation Method :
Mechanical
Operation/Application
-
Operating Frequency (GHz):
11
Configuration Features
-
Number of Positions :
1
-
Number of Coaxial Contacts :
1
Body Features
-
Cable Connector Orientation :
Straight
-
Body Material :
Phosphor Bronze
-
Body Material Finish :
Plated
-
Body Plating Material :
Silver
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Packaging Features
-
Packaging Method :
Carton