Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
Configuration Features
-
Number of Positions :
34
-
Number of Power Positions :
10
-
Number of Signal Positions :
24
-
Number of Dual Positions :
5
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
60
-
Operating Voltage (V):
250
Contact Features
-
Contact Mating Area Plating Material Thickness :
.76 µm [ 30 µin ]
-
Contact Type :
Socket
-
Contact Current Rating (Max) (A):
62.5
-
Contact Mating Area Plating Material :
Gold (Au)
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
8.24 mm [ .324 in ]
Operation/Application
-
Circuit Application :
Power & Signal