Please review product documents or contact us for the latest agency approval information.
Body Features
-
Fin Style :
Radial
-
Primary Product Plating Material :
Black Anodized
-
Primary Product Material :
Aluminum
Electrical Characteristics
-
Power Rating (W):
15, 5, 10
Other
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
-
Air Velocity (LFM):
0, 400, 200, 600
Industry Standards
-
UL Flammability Rating :
UL 94V-0