Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Potting Resin Product Type :
Casting Material
-
Material System :
Two-Component Hydrocarbon Resin
Electrical Characteristics
Body Features
-
Primary Product Color :
Blue
Usage Conditions
-
Flammability Performance :
Non-Flame-Retardant
Operation/Application
-
Mechanical Resistance :
Mechanical Protection & Insulation
Industry Standards
-
UL Flammability Rating :
No
Product Availability
-
Product Availability :
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa
Packaging Features
-
Packaging Quantity :
1
-
Product Volume (l):
3
-
Potting Resin Packaging Method :
Can