Product Availability :Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas
Admissible Cable Dia. at Duct Inside Dia. (mm):120-160 at 180.0 mm, 60-139 at 160.0 mm, 115-155 at 175.0 mm, 110-150 at 170.0 mm, 60-134 at 155.0 mm, 105-145 at 165.0 mm, 60-129 at 150.0 mm, 60-107 at 130.0 mm, 60-100 at 125.0 mm, 60-118 at 140.0 mm, 60-112 at 135.0 mm, 60-123 at 145.0 mm
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Other
Independent of Duct Ovality :Yes
EU RoHS Compliance :Compliant
EU ELV Compliance :Compliant
Operation/Application
Ducting Systems :Plastic, Concrete, Steel
Packaging Features
Packaging Quantity :10
Usage Conditions
Installation Condition :Dry, Wet
Product Availability
Product Availability :Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas
Dimensions
Admissible Cable Dia. at Duct Inside Dia. (mm):120-160 at 180.0 mm, 60-139 at 160.0 mm, 115-155 at 175.0 mm, 110-150 at 170.0 mm, 60-134 at 155.0 mm, 105-145 at 165.0 mm, 60-129 at 150.0 mm, 60-107 at 130.0 mm, 60-100 at 125.0 mm, 60-118 at 140.0 mm, 60-112 at 135.0 mm, 60-123 at 145.0 mm