Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements :
Unfiltered
-
Input Termination Type :
2-Pin Connector, DA or DCB Connector
-
Output Termination Type :
Wire Lead
Electrical Characteristics
-
Current Rating (A):
60
-
Operating Voltage (VDC):
300
Body Features
-
Product Orientation :
Straight
Mechanical Attachment
-
Panel Mount Feature Type :
Snap-In