Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type :
General Purpose Power Relay
Configuration Features
-
Contact Arrangement :
2 Form C DPDT-CO
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC):
28
-
Coil Resistance (Ω):
5000
-
Contact Current Rating (A):
2
-
Coil Voltage Rating (VDC):
26.5
-
Coil Power Rating DC (W):
.14
Body Features
-
Enclosure Type :
Hermetically Sealed
Termination Features
-
Main Termination & Connection Type :
Solder Pins
-
Coil Termination & Connection Type :
Solder Pins
Mechanical Attachment
-
Product Mount Type :
Board Mount
Usage Conditions
-
Operating Temperature Range (°C):
-65 – 125
-
Environmental Ambient Temperature (Max) :
125 °C [ 257 °F ]
Operation/Application
-
Shock Resistance :
100G's, 6ms
-
Vibration Resistance :
15G's, 10 – 2000Hz
-
Current Type :
DC
-
Coil Magnetic System :
Non-Polarized, Monostable