Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Housing Type :
Receptacle
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Connector System :
Board-to-Board
Configuration Features
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
242
-
Number of Signal Positions :
242
-
Number of Dual Positions :
0
Electrical Characteristics
-
Operating Voltage (VDC):
60
Body Features
-
Primary Product Color :
Brown
Contact Features
-
Contact Mating Area Plating Material Thickness :
.38 µm [ 15 µin ]
-
Contact Type :
Socket
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Base Material :
Phosphor Bronze
-
Contact Underplating Material :
Nickel
-
PCB Contact Termination Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Contact Current Rating (Max) (A):
242
-
Contact Mating Area Plating Material :
Gold (Au)
Termination Features
-
Termination Post & Tail Length :
2.54 mm [ .1 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarization
-
PCB Mount Retention Type :
Boardlock
-
Mating Retention :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Housing Material :
Thermoplastic
-
Centerline (Pitch) :
1 mm [ .039 in ]
Dimensions
-
Connector Height :
13.97 mm [ .549 in ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Quantity :
32
-
Packaging Method :
Tray