Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Block Style :
Flat Bottom with standoffs
Configuration Features
-
Number of Positions :
2
-
Number of Rows :
1
-
Number of Levels :
1
Electrical Characteristics
-
Operating Voltage (V):
600
Body Features
-
Product Orientation :
Vertical
-
Primary Product Color :
Black
-
Barrier Strip Style :
Tri-Barrier
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Current Rating (Max) (A):
30
Termination Features
-
Bottom Termination Type :
Printed Circuit Pin
Mechanical Attachment
-
Thread Size :
8-32
-
Mounting Options :
None
-
Connector Mounting Type :
Board Mount
-
Top Termination Type :
Wire Clamp Combo Head
-
Screw Material :
Steel
-
Screw Plating Material :
Zinc
-
Screw Head Type :
Wire Clamp Combo Head
Housing Features
-
Housing Material :
Thermoplastic
-
Centerline (Pitch) :
11.1 mm [ .438 in ]
Dimensions
-
Product Length :
24.07 mm [ .948 in ]
-
Wire Size (AWG):
18 – 10, 22 – 10
-
Wire Size (mm²):
.326 – 5.26
Usage Conditions
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
10