Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector & Contact Terminates To :
Wire & Cable
-
Connector & Housing Type :
Receptacle
-
Sealable :
No
-
Connector System :
Wire-to-Board
-
Compatible With Discrete Wire Type :
Stranded
-
Rectangular Power Connector Type :
Connector Assembly
Configuration Features
-
Number of Power Positions :
8
-
Number of Positions :
8
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
600
Body Features
-
Connector Profile :
Standard
-
Cable Exit Angle :
90°
Contact Features
-
Contact Layout :
Inline
-
Contact Mating Area Plating Material Thickness :
2.03 – 5.08 µm [ 80 – 200 µin ]
-
Wire Contact Termination Area Plating Thickness :
2.03 µm [ 80 µin ]
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material Finish :
Bright
-
Wire Contact Termination Area Plating Material :
Tin-Lead
-
Contact Retention Within Housing :
With
-
Contact Mating Area Plating Material :
Tin-Lead
-
Contact Current Rating (Max) (A):
7
-
Contact Type :
Receptacle
Termination Features
-
Termination Method to Wire & Cable :
Insulation Displacement (IDC)
Mechanical Attachment
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Mating Alignment Type :
Polarizing Tab
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
Without
-
Mating Alignment :
With
-
Contact Retention Type Within Housing :
Locking Lance
-
Panel Mount Feature :
Without
-
Mating Retention :
With
-
Strain Relief :
With
-
Mating Retention Type :
Locking Ramp
Housing Features
-
Housing Material :
Nylon
-
Centerline (Pitch) :
3.96 mm [ .156 in ]
-
Housing Color :
Yellow
-
Wire & Cable IDC Installation Type :
Closed End
Dimensions
-
Wire Size (AWG):
20
-
Connector Height (mm):
9.02
-
Compatible Insulation Diameter Range :
2.41 mm [ .095 in ]
-
Product Length (mm):
31.7
-
Wire Size (mm²):
.517
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
CSA, UL
-
UL Rating :
Recognized
-
UL Flammability Rating :
UL 94V-2
-
CSA Rating :
LR 7189, Certified
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Method :
Bag & Box
-
Packaging Quantity :
250