Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Voltage Requirements (VDC):
18 – 30
-
Excitation Voltage (Vrms):
3.5
Signal Characteristics
-
Number of Channels :
1
-
Excitation Frequency (kHz):
2.5
Mechanical Attachment
-
Sensor Mount Type :
Printed Circuit Board Edge or Terminal Block
Usage Conditions
-
Operating Temperature Range :
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Output Signal Type :
4 – 20 mA
Other
-
Transducer Type :
LVDT or RVDT with 5 or 6 wires