Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape :
Cylindrical
Configuration Features
-
Electrical Connection :
DB-9 Connector
Electrical Characteristics
-
Supply Voltage Range (V):
4.75 – 5.25
Body Features
-
Case Material :
Aluminum
-
Core Configuration :
Spring Loaded Core
Dimensions
-
Product Diameter :
8 mm [ .315 in ]
Usage Conditions
-
Operating Temperature Range :
0 – 60 °C [ 32 – 140 °F ]
Other
-
Linearity Error (Full Range) (%):
±.1