Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Header Type :
Fully Shrouded
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector Shape :
Rectangular
-
Connector System :
Wire-to-Board
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Printed Circuit Board
-
Mixed & Hybrid Header :
No
Configuration Features
-
Number of Signal Positions :
8
-
Number of Positions :
8
-
PCB Mount Orientation :
Right Angle
-
Number of Rows :
3
-
Number of Sections :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Nominal Voltage Architecture (V):
250
-
Voltage Rating (Max) (VAC):
250
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Type :
Pin
-
Contact Size :
1.3mm
-
Mating Pin Diameter :
1.3 mm [ .051 in ]
-
Contact Mating Area Plating Material :
Tin
-
Contact Current Rating (Max) (A):
8
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Retention Type :
Locking Interface
-
PCB Mount Retention :
With
-
Panel Mount Feature :
Without
-
PCB Mount Alignment :
With
-
Mating Alignment :
With
-
Mating Retention :
With
-
Connector Mounting Type :
Board Mount
-
Mounting Holes :
With
Housing Features
-
Centerline (Pitch) :
4 mm [ .157 in ]
Dimensions
-
Profile Height from PCB :
27.9 mm [ 1.1 in ]
-
PCB Thickness (Recommended) :
1.5 – 1.6 mm [ .06 – .063 in ]
-
Connector Width :
37.9 mm [ 1.5 in ]
-
Connector Length :
40.8 mm [ 1.6 in ]
Usage Conditions
-
Operating Temperature (Max) :
125 °C [ 257 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Degree of Protection :
IP6K9K
Packaging Features
-
Packaging Method :
Tray
-
Packaging Quantity :
280