Product Availability :Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas
Admissible Cable Dia. at Duct Inside Dia. (mm):0-74 at 95.0 mm, 0-66 at 90.0 mm, 0-85 at 105.0 mm, 0-45 at 75.0 mm, 0-80 at 100.0 mm, 60-100 at 120.0 mm, 55-95 at 115.0 mm, 0-60 at 85.0 mm, 0-52 at 80.0 mm, 0-90 at 110.0 mm
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Other
Independent of Duct Ovality :Yes
EU RoHS Compliance :Compliant
EU ELV Compliance :Compliant
Operation/Application
Ducting Systems :Plastic, Concrete, Steel
Packaging Features
Packaging Quantity :10
Usage Conditions
Installation Condition :Dry, Wet
Product Availability
Product Availability :Asia, Europe, Middle East & Africa, Australia, New Zealand & Pacific Islands, Americas
Dimensions
Admissible Cable Dia. at Duct Inside Dia. (mm):0-74 at 95.0 mm, 0-66 at 90.0 mm, 0-85 at 105.0 mm, 0-45 at 75.0 mm, 0-80 at 100.0 mm, 60-100 at 120.0 mm, 55-95 at 115.0 mm, 0-60 at 85.0 mm, 0-52 at 80.0 mm, 0-90 at 110.0 mm