Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Packaging Features
Packaging Quantity :1
Product Volume (l):.1, 1, .25, .35
Potting Resin Packaging Method :Junction Box & GUROSIL Gel Cartridge, Can, Double Chamber Bag
Operation/Application
Potting Resin Application Type :Junction Boxes, Low & Medium Voltage Cable Accessories Suitable for Filled Xlpe, Pe, Pvc & Paper Insulated Cable, Potting, Medium Voltage Cable Accessories, Medium Voltage Electrical Power Equipment Suitable for Filled Xlpe, Pe, Pvc & Paper Insulated Cable
Mechanical Resistance :Insulation, Mechanical Protection & Insulation, Mechanical Shock & Vibration, High Tensile Strength for Mechanical Protection, High Elongation
Usage Conditions
Environmental Resistance :Protection Against Humidity, Water-Repellent, Hydrolysis Stable
Flammability Performance :Non-Flame-Retardant
Industry Standards
UL Flammability Rating :No
Body Features
Primary Product Color :Beige, Blue, Green, Transparent
Product Availability
Product Availability :China, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, Americas