Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Contact Shape & Form | PCB Mount Retention Type | Mating Retention | Mating Retention Type | Contact Current Rating (Max) | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 5747845-3 | 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747460-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747460-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5745782-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 6-106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5745984-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5205868-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5-106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Boardlock | Without | - | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 3-106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Boardlock | With | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5745782-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | Without | - | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747845-6 | 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 2311767-1 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 3 A | -55 – 85 °C | Compliant | Compliant with Exemptions |
| 5788799-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 6-747845-7 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747813-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | Compliant | Compliant |
| 747845-5 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 5788798-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Inserts | 6 A | -55 – 105 °C | Compliant | Compliant |
| 788799-1 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 747845-3 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 5747460-5 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 1-106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5748948-1 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 2.7 A, 6.4 A | -55 – 105 °C | Compliant | Compliant |
| 8-106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 2301845-1 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 2 A | -55 – 105 °C | Compliant | Compliant |
| 2301845-2 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | Round | Boardlock | With | 4-40 Screwlock | 2 A | -55 – 105 °C | Compliant | Compliant |
| 106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Boardlock | Without | Female Screwlocks, 4-40 UNC | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5745113-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Square | Mounting Hole | With | Mounting Screws | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5745396-2 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 745782-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant | Compliant |
| 747460-1 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Mounting Hole | Without | - | 2 A, 1.2 A, 3.1 A | -55 – 105 °C | Compliant | Compliant |
| 747845-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 747845-6 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Not Compliant | Compliant with Exemptions |
| 5747845-5 | 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Female Screwlocks, Fixed | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747460-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Threaded Inserts | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747837-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Inserts, 4-40 UNC | 6 A | -55 – 105 °C | Compliant | Compliant |
| 5747845-4 | 3D PDF | Board-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant | Compliant |
| 2301846-1 | Product Drawing 3D PDF | Wire-to-Board | 2.77 mm | Round | Boardlock | With | 4-40 Screwlock | 2 A | -55 – 105 °C | Compliant | - |
| 2-106506-2 | Product Drawing 3D PDF | Cable-to-Board | 2.74 mm | Round | Boardlock | With | Threaded Insert, M3 | 6 A | -55 – 105 °C | Compliant with Exemptions | Compliant with Exemptions |
| 5745782-4 | Product Drawing 3D PDF | Board-to-Board | 2.74 mm | Round | Mounting Hole | With | Threaded Insert, 4-40 UNC | 6 A | -55 – 105 °C | Compliant | Compliant |